ZHCU602 December 2018
In this Windows media player demonstration, gestures such as swipe right, for example, are mapped in the firmware to the corresponding media player function that selects the next media track. Table 2 lists the seven supported gestures and their corresponding actions with equivalent keyboard key combinations.
| Media Player Function | Key Combination | Button Gesture | Slider Gesture | Wheel Gesture |
|---|---|---|---|---|
| Play or pause | CTRL-P | Tap | Tap | Tap |
| Previous music track | CTRL-B | Tap | Swipe left | Swipe counterclockwise |
| Next music track | CTRL-F | Tap | Swipe right | Swipe clockwise |
| Mute | F7 | Tap | Double tap | Tap |
| Volume up | F8 | Tap or tap-and-hold | Slide right | Slide clockwise |
| Volume down | F9 | Tap or tap-and-hold | Slide left | Slide counterclockwise |