ZHCU602 December 2018
The required hardware is described in Section 2.2. If the target MCUs have not been programmed with the demonstration firmware, follow the procedure in Section 3.6. After programming, connect the MSP430FR2633 and MSP430F5529 LaunchPad development kits together and connect to a Windows PC using a USB cable. The MSP430F5529 should enumerate as a HID interface device automatically. No drivers are required.