ZHCSW49C August   2008  – April 2024 TL28L92

PRODUCTION DATA  

  1.   1
  2. 1特性
  3. 2说明
  4. 3Pin Configurations and Functions
  5. 4Electrical Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Static Characteristics for 5V Operation
    3. 4.3 Static Characteristics for 3.3V Operation
    4. 4.4 Dynamic Characteristics for 5V Operation
    5. 4.5 Dynamic Characteristics for 3.3V Operation
    6. 4.6 Typical Performance
    7. 4.7 Timing Diagrams
    8. 4.8 Test Information
  6. 5Detailed Description
    1. 5.1 Overview
    2. 5.2 Functional Block Diagram
    3. 5.3 Feature Description
      1. 5.3.1 Data Bus Buffer
      2. 5.3.2 Operation Control
      3. 5.3.3 Interrupt Control
      4. 5.3.4 FIFO Configuration
      5. 5.3.5 68xxx Mode
      6. 5.3.6 Timing Circuits
        1. 5.3.6.1  Crystal Clock
        2. 5.3.6.2  Baud Rate Generator
        3. 5.3.6.3  Counter/Timer
        4. 5.3.6.4  Timer Mode
        5. 5.3.6.5  Counter Mode
        6. 5.3.6.6  Time-Out Mode
        7. 5.3.6.7  Time-Out Mode Caution
        8. 5.3.6.8  Communications Channels A and B
        9. 5.3.6.9  Input Port
        10. 5.3.6.10 Output Port
      7. 5.3.7 Operation
        1. 5.3.7.1 Transmitter
        2. 5.3.7.2 Receiver
        3. 5.3.7.3 Transmitter Reset and Disable
        4. 5.3.7.4 Receiver FIFO
        5. 5.3.7.5 Receiver Status Bits
        6. 5.3.7.6 Receiver Reset and Disable
        7. 5.3.7.7 Watchdog
        8. 5.3.7.8 Receiver Time-Out Mode
        9. 5.3.7.9 Time-Out Mode Caution
  7. 6Programming
    1. 6.1 Register Overview
    2. 6.2 Condensed Register Bit Formats
    3. 6.3 Register Descriptions
      1. 6.3.1  Mode Registers
        1. 6.3.1.1 Mode Register 0 Channel A (MR0A)
        2. 6.3.1.2 Mode Register 1 Channel A (MR1A)
        3. 6.3.1.3 Mode Register 2 Channel A (MR2A)
        4. 6.3.1.4 Mode Register 0 Channel B (MR0B)
        5. 6.3.1.5 Mode Register 1 Channel B (MR1B)
        6. 6.3.1.6 Mode Register 2 Channel B (MR2B)
      2. 6.3.2  Clock Select Registers
        1. 6.3.2.1 Clock Select Register Channel A (CSRA)
        2. 6.3.2.2 Clock Select Register Channel B (CSRB)
      3. 6.3.3  Command Registers
        1. 6.3.3.1 Command Register Channel A (CRA)
        2. 6.3.3.2 Command Register Channel B (CRB)
      4. 6.3.4  Status Registers
        1. 6.3.4.1 Status Register Channel A (SRA)
        2. 6.3.4.2 Status Register Channel B (SRB)
      5. 6.3.5  Output Configuration Control Register (OPCR)
      6. 6.3.6  Set Output Port Bits Register (SOPR)
      7. 6.3.7  Reset Output Port Bits Register (ROPR)
      8. 6.3.8  Output Port Register (OPR)
      9. 6.3.9  Auxiliary Control Register (ACR)
      10. 6.3.10 Input Port Change Register (IPCR)
      11. 6.3.11 Interrupt Status Register (ISR)
      12. 6.3.12 Interrupt Mask Register (IMR)
      13. 6.3.13 Interrupt Vector Register (IVR; 68xxx Mode) or General Purpose Register (GP; 80xxx Mode)
      14. 6.3.14 Counter and Timer Registers
    4. 6.4 Output Port Notes
    5. 6.5 CTS, RTS, CTS Enable Tx Signals
  8. 7Device and Documentation Support
    1. 7.1 接收文档更新通知
    2. 7.2 支持资源
    3. 7.3 商标
    4. 7.4 静电放电警告
    5. 7.5 术语表
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Mode Register 1 Channel A (MR1A)

Table 6-24 Mode Register 1 Channel A (MR1A) (Address 0x0) Bit Allocation(1)
76543210
RxRTS controlRxINT[1]ERRORMODEPARITY MODEPARITY TYPEbits per character
MR1A is accessed when the channel A MR pointer points to MR1. The pointer is set to MR1 by RESET or by a set pointer command applied via CR command 1. After reading or writing MR1A, the pointer will point to MR2A.
Table 6-25 Mode Register 1 Channel A (MR1A) (Address 0x0) Bit Description
BIT(S)SYMBOLDESCRIPTION
7RxRTSChannel A receiver request to send control (flow control). This bit controls the deactivation of the RTSAN output (OP0) by the receiver. This output is normally asserted by setting OPR[0] and negated by resetting OPR[0]. Proper automatic operation of flow control requires OPR[0] (channel A) or OPR[1] (channel B) to be set to logic 1.
0 = No RTS control
1 = RTS control
RxRTS = 1 causes RTSAN to be negated (OP0 is driven to a logic 1 [VCC]) upon receipt of a valid start bit if the channel A FIFO is full. This is the beginning of the reception of the 9th byte. If the FIFO is not read before the start of the 10th or 17th byte, an overrun condition will occur and the 10th or 17th or 17th byte is lost. However, the bit in OPR[0] is not reset and RTSAN is asserted again when an empty FIFO position is available. This feature can be used for flow control to prevent overrun in the receiver by using the RTSAN output signal to control the CTSN input of the transmitting device.
6RxINT[1]Bit 1 of the receiver interrupt control. See description of RxINT[2] in Table 6-22 and Table 6-23.
5ERRORMODEChannel A error mode select.
0 = character
1 = block
This bit selects the operating mode of the three FIFOed status bits (FE, PE, received break) for channel A. In the character mode, status is provided on a character-by-character basis; the status applies only to the character at the top of the FIFO. In the block mode, the status provided in the SR for these bits is the accumulation (logic OR) of the status for all characters coming to the top of the FIFO since the last reset error command for channel A was issued.
4 and 3PARITY MODEChannel A parity mode select
00 = with parity
01 = force parity
10 = no parity
11 = multi-drop special mode
2PARITY TYPEChannel A parity type select
0 = even
1 = odd
This bit selects the parity type (odd or even) if the with parity mode is programmed by MR1A[4:3], and the polarity of the forced parity bit if the force parity mode is programmed.
1:0–Channel A bits per character select.
00 = 5 bits
01 = 6 bits
10 = 7 bits
11 = 8 bits
This field selects the number of data bits per character to be transmitted and received. The character length does not include the start, parity, and stop bits.