ZHCSW49C August 2008 – April 2024 TL28L92
PRODUCTION DATA
The operation control logic receives operation commands from the CPU and generates appropriate signals to internal sections to control device operation. It contains address decoding and read and write circuits to permit communications with the microprocessor via the data bus.