ZHCSW49C August 2008 – April 2024 TL28L92
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| ΔIP3 | ΔIP2 | ΔIP1 | ΔIP0 | state of IP3 | state of IP2 | state of IP1 | state of IP0 |
| BIT(S) | SYMBOL | DESCRIPTION |
|---|---|---|
| 7 to 4 | – | IP3, IP2, IP1 and IP0 change of state. 0 = no change 1 = change These bits are set when a change of state, as defined in Section 5.3.6.9, occurs at the respective input pins. They are cleared when the IPCR is read by the CPU. A read of the IPCR also clears ISR[7], the input change bit in the interrupt status register. The setting of these bits can be programmed to generate an interrupt to the CPU. |
| 3 to 0 | – | IP3, IP2, IP1 and IP0 state. 0 = LOW 1 = HIGH These bits provide the current state of the respective inputs. The information is unlatched and reflects the state of the input pins at the time the IPCR is read. |