ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
OSR_CFG is shown in Figure 8-4 and described in Table 8-6.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | OSR[2:0] | ||||||
| R-0b | R/W-0b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | RESERVED | R | 0b | Reserved. Reads return 0b. |
| 2-0 | OSR[2:0] | R/W | 0b | Selects the oversampling ratio for ADC conversion
result. 0b = No averaging 1b = 2 samples 10b = 4 samples 11b = 8 samples 100b = 16 samples 101b = 32 samples 110b = 64 samples 111b = 128 samples |