ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
MIN_CH0_MSB is shown in Figure 8-71 and described in Table 8-73.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MIN_VALUE_CH0_MSB[7:0] | |||||||
| R-11111111b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | MIN_VALUE_CH0_MSB[7:0] | R | 11111111b | Minimum code recorded on the analog input channel from the last time this register was read. Reading the register will reset the value to 0xFF. |