ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
CHANNEL_SEL is shown in Figure 8-12 and described in Table 8-14.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MANUAL_CHID[3:0] | ||||||
| R-0b | R/W-0b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R | 0b | Reserved. Reads return 0b. |
| 3-0 | MANUAL_CHID[3:0] | R/W | 0b | In manual mode (SEQ_MODE = 00b), this field contains
the 4-bit channel ID of the analog input channel for next ADC
conversion. For valid ADC data, the selected channel must not be
configured as GPIO in PIN_CFG register. 1xxx = Reserved. 0b = AIN0 1b = AIN1 10b = AIN2 11b = AIN3 100b = AIN4 101b = AIN5 110b = AIN6 111b = AIN7 |