ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
HYSTERESIS_CH4 is shown in Figure 8-37 and described in Table 8-39.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HIGH_THRESHOLD_CH4_LSB[3:0] | HYSTERESIS_CH4[3:0] | ||||||
| R/W-1111b | R/W-0b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | HIGH_THRESHOLD_CH4_LSB[3:0] | R/W | 1111b | Lower 4-bits of high threshold for analog input. These bits are compared with bits 3:0 of ADC conversion result. |
| 3-0 | HYSTERESIS_CH4[3:0] | R/W | 0b | 4-bit hysteresis for high and low thresholds. This 4-bit hysteris is left shifted 3 times and applied on the lower 7-bits of the threshold. Total hysteresis = 7-bits [4-bits, 000b] |