ZHCSJX6C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
PIN_CFG is shown in Figure 8-6 and described in Table 8-8.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PIN_CFG[7:0] | |||||||
| R/W-0b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | PIN_CFG[7:0] | R/W | 0b | Configure device channels AIN / GPIO [7:0] as analog
inputs or GPIOs. 0b = Channel is configured as analog input. 1b = Channel is configured as GPIO. |