ZHCSIV8B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
For this design example, use the parameters listed in Table 7-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
AVDD | 3.3 V |
DVDD | 1.8 V |
HPVDD | 3.3 V |
IOVDD | 3.3 V |
Maximum MICBIAS current | 4 mA |
SPKVDD | 5 V |