ZHCSIV8B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
AVDD to AVSS | -0.3 | 3.9 | V | |
DVDD to DVSS | -0.3 | 2.5 | V | |
HPVDD to HPVSS | -0.3 | 3.9 | V | |
SPLVDD to SPLVSS | -0.3 | 6 | V | |
SPRVDD to SPRVSS | -0.3 | 6 | V | |
IOVDD to IOVSS | -0.3 | 3.9 | V | |
Digital input voltage | IVOSS – 0.3 | IVODD + 0.3 | V | |
Analog input voltage | AVSS – 0.3 | AVDD + 0.3 | V | |
Operating temperature | –40 | 85 | °C | |
Junction temperature (TJ Max) | 105 | °C | ||
Storage temperature, Tstg | -55 | 150 | °C | |
Power dissipation | (TJ Max - TA)/RθJA | W | ||
RθJA thermal impedance (with thermal pad soldered to board) | 35 | °C/W |