ZHCSIV8B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
Default values shown for this page only become valid 100 μs following a hardware or software reset.
| BIT | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
|---|---|---|---|
| D7–D0 | R/W | 0000 0000 | 0000 0000: Page 0 selected
0000 0001: Page 1 selected ... 1111 1110: Page 254 selected 1111 1111: Page 255 selected |
The remaining page-9 registers are either reserved registers or are used for setting coefficients for the various filters in the . Reserved registers must not be written to.
The filter-coefficient registers are arranged in pairs, with two adjacent 8-bit registers containing the 16-bit coefficient for a single filter. The 16-bit integer contained in the MSB and LSB registers for a coefficient are interpreted as a 2s-complement integer, with possible values ranging from –32 768 to 32 767. When programming any coefficient value for a filter, the MSB register must always be written first, immediately followed by the LSB register. Even if only the MSB or LSB portion of the coefficient changes, both registers must be written in this sequence. is a list of the page-9 registers, excepting the previously described register 0.
| REGISTER NUMBER | RESET VALUE | REGISTER NAME |
|---|---|---|
| 1 (0x01) | XXXX XXXX | Reserved. Do not write to this register. |
| 2 (0x02) | 0111 1111 | Coefficient N0(15:8) for left DAC-programmable first-order IIR |
| 3 (0x03) | 1111 1111 | Coefficient N0(7:0) for left DAC-programmable first-order IIR |
| 4 (0x04) | 0000 0000 | Coefficient N1(15:8) for left DAC-programmable first-order IIR |
| 5 (0x05) | 0000 0000 | Coefficient N1(7:0) for left DAC-programmable first-order IIR |
| 6 (0x06) | 0000 0000 | Coefficient D1(15:8) for left DAC-programmable first-order IIR |
| 7 (0x07) | 0000 0000 | Coefficient D1(7:0) for left DAC-programmable first-order IIR |
| 8 (0x08) | 0111 1111 | Coefficient N0(15:8) for right DAC-programmable first-order IIR |
| 9 (0x09) | 1111 1111 | Coefficient N0(7:0) for right DAC-programmable first-order IIR |
| 10 (0x0A) | 0000 0000 | Coefficient N1(15:8) for right DAC-programmable first-order IIR |
| 11 (0x0B) | 0000 0000 | Coefficient N1(7:0) for right DAC-programmable first-order IIR |
| 12 (0x0C) | 0000 0000 | Coefficient D1(15:8) for right DAC-programmable first-order IIR |
| 13 (0x0D) | 0000 0000 | Coefficient D1(7:0) for right DAC-programmable first-order IIR |
| 14 (0x0E) | 0111 1111 | Coefficient N0(15:8) for DRC first-order high-pass filter |
| 15 (0x0F) | 1111 0111 | Coefficient N0(7:0) for DRC first-order high-pass filter |
| 16 (0x10) | 1000 0000 | Coefficient N1(15:8) for DRC first-order high-pass filter |
| 17 (0x11) | 0000 1001 | Coefficient N1(7:0) for DRC first-order high-pass filter |
| 18 (0x12) | 0111 1111 | Coefficient D1(15:8) for DRC first-order high-pass filter |
| 19 (0x13) | 1110 1111 | Coefficient D1(7:0) for DRC first-order high-pass filter |
| 20 (0x14) | 0000 0000 | Coefficient N0(15:8) for DRC first-order low-pass filter |
| 21 (0x15) | 0001 0001 | Coefficient N0(7:0) for DRC first-order low-pass filter |
| 22 (0x16) | 0000 0000 | Coefficient N1(15:8) for DRC first-order low-pass filter |
| 23 (0x17) | 0001 0001 | Coefficient N1(7:0) for DRC first-order low-pass filter |
| 24 (0x18) | 0111 1111 | Coefficient D1(15:8) for DRC first-order low-pass filter |
| 25 (0x19) | 1101 1110 | Coefficient D1(7:0) for DRC first-order low-pass filter |
| 26–127 | 0000 0000 | Reserved |