7.6.36 R112 Register (Address = 0x70) [reset = 0x0]
R112 is shown in Figure 87 and described in Table 44.
Return to Summary Table.
Figure 87. R112 Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| rb_VCO_DACISET |
| R-0x0 |
|
Table 44. R112 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 8-0 |
rb_VCO_DACISET |
R |
0x0 |
Readback word for the actual value of VCO_DACISET chosen by the VCO amplitude calibration. |