7.6.24 R79 Register (Address = 0x4F) [reset = 0x7000]
R79 is shown in Figure 75 and described in Table 32.
Return to Summary Table.
Figure 75. R79 Register
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
| RESERVED |
LO_PATH_EN |
RESERVED |
| R-0x0 |
R/W-0x7 |
R-0x0 |
|
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
IFA_PULLUP_EN |
RESERVED |
LNA_PD |
SIGPATH_RST |
SIGCHAIN_PD |
| R-0x0 |
R/W-0x0 |
R-0x0 |
R/W-0x0 |
R/W-0x0 |
R/W-0x0 |
|
Table 32. R79 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 15 |
RESERVED |
R |
0x0 |
|
| 14-12 |
LO_PATH_EN |
R/W |
0x7 |
Enables various parts of the Poly and DIV2 Path |
| 11-7 |
RESERVED |
R |
0x0 |
|
| 6 |
IFA_PULLUP_EN |
R/W |
0x0 |
Enable the pull up resistor at the input of the IFA. Needed when the output comoon mode is <1.4V |
| 5-3 |
RESERVED |
R |
0x0 |
|
| 2 |
LNA_PD |
R/W |
0x0 |
LNA power down |
| 1 |
SIGPATH_RST |
R/W |
0x0 |
Master reset for the signal chain |
| 0 |
SIGCHAIN_PD |
R/W |
0x0 |
Master power down for the signal chain. |