7.6.19 R59 Register (Address = 0x3B) [reset = 0x1]
R59 is shown in Figure 70 and described in Table 27.
Return to Summary Table.
Figure 70. R59 Register
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
| RESERVED |
| R-0x0 |
|
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
LD_TYPE |
| R-0x0 |
R/W-0x1 |
|
Table 27. R59 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 15-1 |
RESERVED |
R |
0x0 |
|
| 0 |
LD_TYPE |
R/W |
0x1 |
Lock detect type. VCOCal lock detect is high except when the VCO is calibrating and also during a timeout count right after calibration set LD_DLY. Vtune and VCOCal lock detect is high whenever VCOCal lock detect would be high and the VCO tuning voltage is within an acceptable range.
0x0 = VCOCal
0x1 = Vtune and VCOCal.
|