7.6.34 R110 Register (Address = 0x6E) [reset = X]
R110 is shown in Figure 85 and described in Table 42.
Return to Summary Table.
Figure 85. R110 Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| rb_VCO_SEL |
RESERVED |
| R-0x0 |
R-0x0 |
|
Table 42. R110 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 10-9 |
rb_LD_VTUNE |
R |
X |
Readback word for the PLL lock status
0x0 = Unlock (Fvco Low)
0x1 = Invalid
0x2 = PLL Locked
0x3 = Unlock (Fvco High)
|
| 8 |
RESERVED |
R |
X |
|
| 7-5 |
rb_VCO_SEL |
R |
0x0 |
Reads back the VCO core selected.
0x0 = Invalid
0x1 = VCO1
0x2 = VCO2
0x3 = VCO3
0x4 = VCO4
0x5 = VCO5
0x6 = VCO6
0x7 = VCO7
|
| 4-0 |
RESERVED |
R |
0x0 |
|