7.6.7 R14 Register (Address = 0xE) [reset = 0x70]
R14 is shown in Figure 58 and described in Table 15.
Return to Summary Table.
Figure 58. R14 Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
CPG |
RESERVED |
| R-0x0 |
R/W-0x7 |
R-0x0 |
|
Table 15. R14 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7 |
RESERVED |
R |
0x0 |
|
| 6-4 |
CPG |
R/W |
0x7 |
Charge pump gain
0x0 = 0 mA
0x1 = 6 mA
0x2 = 6 mA
0x3 = 12 mA
0x4 = 3 mA
0x5 = 9 mA
0x6 = 9 mA
0x7 = 15 mA
|
| 3-0 |
RESERVED |
R |
0x0 |
|