7.6.23 R78 Register (Address = 0x4E) [reset = 0x0]
R78 is shown in Figure 74 and described in Table 31.
Return to Summary Table.
Figure 74. R78 Register
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
| RESERVED |
VCO_CALSTART_CLOSE |
RESERVED |
| R-0x0 |
R/W-0x0 |
R-0x0 |
|
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
| R-0x0 |
|
Table 31. R78 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 15-10 |
RESERVED |
R |
0x0 |
|
| 9 |
VCO_CALSTART_CLOSE |
R/W |
0x0 |
Uses current values for VCO core, frequency band, and amplitude as the starting point for the next VCO calibration. Enable this if the VCO frequency change is close, on the order of 50 MHz or less. |
| 8-0 |
RESERVED |
R |
0x0 |
|