ZHCSEL0D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
| TEST CONDITIONS | VALUE | UNIT | |||
|---|---|---|---|---|---|
| D (SOIC) Package | |||||
| System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605: Powered Air Discharge | ±15000 | V | |
| SAE J2962-2 per ISO 10605: Powered Contact Discharge | ±8000 | ||||
| System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-2: Unpowered Contact Discharge | ±15000 | V | |
| IEC 61000-4-2: Powered on Contact Discharge | ±8000 | ||||
| System Level Electrical fast transient (EFT) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-4: Criteria A | ±4000 | V | |
| ISO7637-2 Transients according to GIFT - ICT CAN EMC test specification(1) | CAN bus terminals (CANH, CANL) to GND | Pulse 1 | –100 | V | |
| Pulse 2 | +75 | ||||
| Pulse 3a | –150 | ||||
| Pulse 3b | +100 | ||||
| ISO7637-3 Transients | CAN bus terminals (CANH, CANL) to GND | Direct Coupling Capacitor "Slow Transient Pulse" with 100 nF coupling capacitor - Powered | ±85 | ||
| DRB (VSON) Package | |||||
| System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605: Powered Air Discharge | ±15000 | V | |
| SAE J2962-2 per ISO 10605: Powered Contact Discharge | ±8000 | ||||
| System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-2: Unpowered Contact Discharge | ±14000 | V | |
| IEC 61000-4-2: Powered on Contact Discharge | ±8000 | ||||
| System Level Electrical fast transient (EFT) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-4: Criteria A | ±4000 | V | |
| ISO7637-2 Transients according to GIFT - ICT CAN EMC test specification(1) | CAN bus terminals (CANH, CANL) to GND | Pulse 1 | –100 | V | |
| Pulse 2 | +75 | ||||
| Pulse 3a | –150 | ||||
| Pulse 3b | +100 | ||||
| ISO7637-3 Transients | CAN bus terminals (CANH, CANL) to GND | Direct Coupling Capacitor "Slow Transient Pulse" with 100 nF coupling capacitor - Powered | ±85 | ||