ZHCSEL0D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
Figure 6-1 D Package for Base, (H), (G) and (HG) Devices8 PIN (SOIC)Top View
Figure 6-3 D Package for (V), (HV), (GV), and (HGV) Devices8 PIN (SOIC)Top View
Figure 6-2 DRB Package for Base, (H), (G) and (HG) Devices8 PIN (VSON)Top View
Figure 6-4 DRB Package for (V), (HV), (GV), and (HGV) Devices8 PIN (VSON)Top View| PINS | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | Base, (H), (G), (HG) | (V), (GV), (HV), (HGV) | ||
| TXD | 1 | 1 | DIGITAL INPUT | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
| GND(1) | 2 | 2 | GND | Ground connection |
| VCC | 3 | 3 | POWER | Transceiver 5-V supply voltage |
| RXD | 4 | 4 | DIGITAL OUTPUT | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
| NC | 5 | — | — | No Connect |
| VIO | — | 5 | POWER | Transceiver I/O level shifting supply voltage (Devices with "V" suffix only) |
| CANL | 6 | 6 | BUS I/O | Low level CAN bus input/output line |
| CANH | 7 | 7 | BUS I/O | High level CAN bus input/output line |
| STB | 8 | 8 | DIGITAL INPUT | Standby Mode control input (active high) |