ZHCSEL0D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
| DEVICE NUMBER |
BUS FAULT PROTECTION | 5-Mbps FLEXIBLE DATA RATE | 3-V LEVEL SHIFTER INTEGRATED | PIN 8 MODE SELECTION |
|---|---|---|---|---|
| TCAN1042-Q1 (Base) | ±58 V | Low Power Standby Mode with Remote Wake | ||
| TCAN1042G-Q1 | ±58 V | X | ||
| TCAN1042GV-Q1 | ±58 V | X | X | |
| TCAN1042V-Q1 | ±58 V | X | ||
| TCAN1042H-Q1 | ±70 V | |||
| TCAN1042HG-Q1 | ±70 V | X | ||
| TCAN1042HGV-Q1 | ±70 V | X | X | |
| TCAN1042HV-Q1 | ±70 V | X |