ZHCSEL0D February   2016  – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configurations and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 ESD Ratings, Specifications
    4. 7.4 Recommended Operating Conditions
    5. 7.5 Thermal Information
    6. 7.6 Power Rating
    7. 7.7 Electrical Characteristics
    8. 7.8 Switching Characteristics
    9. 7.9 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 TXD Dominant Timeout (DTO)
      2. 9.3.2 Thermal Shutdown (TSD)
      3. 9.3.3 Undervoltage Lockout
      4. 9.3.4 Unpowered Device
      5. 9.3.5 Floating Terminals
      6. 9.3.6 CAN Bus Short Circuit Current Limiting
      7. 9.3.7 Digital Inputs and Outputs
        1. 9.3.7.1 Devices with VCC Only (Devices without the "V" Suffix):
        2. 9.3.7.2 Devices with VIO I/O Level Shifting (Devices with "V" Suffix):
    4. 9.4 Device Functional Modes
      1. 9.4.1 CAN Bus States
      2. 9.4.2 Normal Mode
      3. 9.4.3 Standby Mode
        1. 9.4.3.1 Remote Wake Request via Wake Up Pattern (WUP) in Standby Mode
      4. 9.4.4 Driver and Receiver Function Tables
  10. 10Application Information Disclaimer
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Bus Loading, Length and Number of Nodes
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 CAN Termination
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Device and Documentation Support
    1. 12.1 接收文档更新通知
    2. 12.2 支持资源
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 术语表
  13. 13Mechanical, Packaging, and Orderable Information

特性

  • AEC-Q100(等级 1):符合汽车应用要求
  • 符合 ISO 11898-2:2016 和
    ISO 11898-5:2007 物理层标准
  • 提供功能安全
  • “Turbo”CAN:
    • 所有器件均支持经典 CAN 和 2Mbps CAN FD(灵活数据速率),而“G”选项支持 5Mbps
    • 具有较短的对称传播延迟时间和快速循环次数,可增加时序裕量
    • 在有负载 CAN 网络中实现更快的数据速率
  • EMC 性能:支持 SAE J2962-2 和 IEC 62228-3(最高 500kbps)无需共模扼流圈
  • I/O 电压范围支持 3.3V 和 5V MCU
  • 未供电时具有理想无源行为
    • 总线和逻辑引脚处于高阻态
      (无负载)
    • 在总线和 RXD 输出上实现上电/断电无干扰运行
  • 保护特性
    • IEC ESD 保护高达 ±15kV
    • 总线故障保护:±58V(非 H 型号)和 ±70V(H 型号)
    • VCC 和 VIO
      (仅限 V 型号)电源终端具有欠压保护
    • 驱动器显性超时 (TXD DTO) - 数据速率低至 10kbps
    • 热关断保护 (TSD)
  • 接收器共模输入电压:±30V
  • 典型循环延迟:110ns
  • 结温范围为 –55°C 至 150°C
  • 采用 SOIC (8) 封装和无引线 VSON (8) 封装 (3.0mm x 3.0mm),提高了自动光学检测 (AOI) 能力