ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output Frequency | 1 | 200 | MHz | ||
VOH(2) | Output High Voltage | IOH = 1 mA | 1.35 | V | ||
VOL | Output Low Voltage | IOL = 1 mA | 0.35 | V | ||
IOH | Output High Current | 21 | mA | |||
IOL | Output Low Current | –21 | mA | |||
tR/tF | Output Rise/Fall Time | 20% to 80% | 250 | ps | ||
tSKEW(3) | Output-to-output skew | same divide value | 100 | ps | ||
tSKEW(3) | Output-to-output skew | LVCMOS-to-differential; same divide value | 1.5 | ns | ||
tPROP-CMOS | IN-to-OUT Propagation Delay | PLL Bypass | 1 | ns | ||
PN-Floor | Output Phase Noise Floor (fOFFSET> 10 MHz) | 66.66 MHz | –155 | dBc/Hz | ||
ODC(3) | Output Duty Cycle | 45% | 55% | |||
ROUT | Output Impedance | 50 | Ω |