ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage for Input, Synthesizer, Control, and Output Blocks, VDD_IN, VDD_PLL1, VDD_PLL2, VDD_DIG, VDDO_x | –0.3 | 3.6 | V | |
Input voltage for clock and logic inputs, VIN | –0.3 | VDD + 0.3 | V | |
Output voltage for clock and logic outputs, VOUT | –0.3 | VDD + 0.3 | V | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |