ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
Figure 88 shows a PCB layout example showing the application of thermal design practices and low-inductance ground connection between the device DAP and the PCB. Connecting a 6 x 6 thermal via pattern and using multiple PCB ground layers (for example, 8- or 10-layer PCB) can help to reduce the junction-to-ambient thermal resistance, as indicated in the Thermal Information section. The 6 × 6 filled via pattern facilitates both considerations.