ZHCSCK8H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Address 0x60
| EEPROM REGISTER 0 | |||||||
|---|---|---|---|---|---|---|---|
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EXT_TEMP_MINUS[1:0] | DRV_LED_BIAS_CTRL[1:0] | LED_CURRENT_CTRL[11:8] | |||||
| Name | Bit | Access | Description | ||||
|---|---|---|---|---|---|---|---|
| EXT_TEMP_MINUS[1:0] | 7:6 | R/W | External temperature sensor current dimming knee point, see Section 6.3.9.2 for details. 00 = 1 μA 01 = 5 μA 10 = 9 μA 11 = 13 μA | ||||
| DRV_LED_BIAS_CTRL[1:0] | 5:4 | R/W | Controls the LED current sink bias current. Effects LED current sink rise time and current consumption. 150-mA LED current is suggested. 00 = slowest LED current sink setting and low Iq (typical 800-ns rise time / 200 μA per sink) 01 = slow (typical 400-ns rise time / 400 μA per sink) 10 = fast (typical 200-ns rise time / 800 μA per sink) 11 = fastest LED current sink and higher current consumption (typical100-ns rise time / 1.6 mA per sink) | ||||
| LED_CURRENT_CTRL[11:8] | 3:0 | R/W | MSB bits for 12-bit LED current control. Step size is 150 mA / 4095 = 36.63 µA (typical) when max current is set to 150 mA. Max current can be scaled with RISET resistor or with DRV_LED_CURRENT_SCALE EEPROM bits. 000h = 0 mA 001h = 0.037 mA 002h = 0.073 mA 003h = 0.110 mA … FFEh = 149.963 mA FFFh = 150.000 mA | ||||