ZHCSCK8H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
The LP8860-Q1 is a high-voltage LED driver for automotive infotainment, LED clusters, and medium-sized LCD backlight applications with a boost controller. The device can be used as a stand-alone device, with a simple four-wire control:
Alternatively, the LP8860-Q1 can be controlled through I2C or SPI serial interface which allows wide range of user-specific configurable features.