ZHCSCK8H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Table 6-17 summarizes protection features and related faults.
| FAULT/PROTECTION | FAULT NAME | THRESHOLD | ACTION(1)(2) | MASK(4) | FAULT CLEARING(3)(5) | |
|---|---|---|---|---|---|---|
| Input overvoltage protection | VIN_OVP | OVP_LEVEL[1:0] (V) | VIN overvoltage monitored from soft start. Fault causes entry to FAULT_RECOVERY state. If device is restarted successfully with recovery timer, the fault register bit is not automatically cleared. FAULT pin is pulled low. | MASK_OVP_FSM Masks fault recovery, but not status and fault pin operations | Fault bit and FAULT pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | |
| 00 | OFF | |||||
| 01 | 7 | |||||
| 10 | 11 | |||||
| 11 | 22.5 | |||||
| Input undervoltage protection | VIN_UVLO | UVLO_LEVEL[1:0] (V) | VIN undervoltage monitored from soft start. Fault causes entry to FAULT_RECOVERY state. If device is restarted successfully with recovery timer, the fault register bit is not automatically cleared. FAULT pin is pulled low. | MASK_VIN_UVLO Masks fault recovery, status and fault pin operations | Fault bit and FAULT pin: 1.POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | |
| 00 | OFF | |||||
| 01 | 3 | |||||
| 10 | 5 | |||||
| 11 | 8 | |||||
| VDD undervoltage protection | VDD_UVLO | VDD_UVLO_LEVEL Threshold (V) | Device enters STANDBY state. Recovers when fault disappears. All registers are cleared or reloaded from EEPROM (if defined) with exception registers 0x00, 0x01, 0x04…0x0C. After recovery LP8860-Q1 provides the same brightness as before fault detection, if DISP_CL1_CURRENT[11:0] context stays same as LED_CURRENT_CTRL[11:0] EEPROM setting. If VDD voltage goes below POR level, registers 0x00, 0x01, 0x04…0x0C are cleared. This fault does not have any flags and doesn’t generate FAULT. Voltage hysteresis is 50 mV (typical). | |||
| 0 | 2.5 | |||||
| 1 | 3 | |||||
| Boost overcurrent protection | BOOST_OCP | VBOOST longer than 110 ms 5 V (typical) below set value. Set value is voltage value defined by logic during adaptation in adaptive mode or initial boost voltage setting in manual mode. | Fault monitoring started from boost start. Fault causes entry to FAULT_RECOVERY state. If device is restarted successfully with recovery timer, the fault register bit is not automatically cleared. FAULT pin is pulled low. | MASK_BOOST_OCP_ FSM Masks fault recovery, but not status and fault pin operations | Fault bit and FAULT pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | |
| Boost overvoltage protection | BOOST_OVP | VBOOST voltage 1.6 V (typical) above set value Set value is voltage value defined by logic during adaptation in adaptive mode or initial boost voltage setting in manual mode. | Boost OVP fault monitored during normal operation FAULT pin is pulled low. | MASK_BOOST_OVP_ STATUS | Fault bit and FAULT pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | |
| Input voltage overcurrent protection | PL_FET_FAULT | PL_SD_LEVEL[1:0] (A) | Fault is detected with 2 methods: 1. Detects overcurrent from soft start by measuring RISENSE voltage. 2. Detects FB voltage at the end of soft start. If voltage is below 1.2 V, fault is detected. Fault causes entry to FAULT_RECOVERY state. If device is restarted successfully with recovery timer, the fault register bit is not automatically cleared. FAULT pin is pulled low. | Fault bit and FAULT pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | ||
| 10 | 6 | |||||
| 11 | 8 | |||||
| Short LED fault | SHORT_LED | DRV_LED_FAULT_THR[1:0] (V) | LED output in display mode: Triggered if one or more outputs voltage is above DRV_LED_FAULT_THR and at least one LED output voltage is between DRV_HEADR and DRV_HEADR + DRV_LED_COMP_HYST. Is set only if LED faults are enabled in EEPROM. Shorted string is removed from voltage control loop and LED current sink n is disabled. LED output in cluster mode: If one or more outputs voltage above DRV_LED_FAULT_THR fault is detected. Is pulled low only if LED faults are enabled in EEPROM. Shorted string PWM output is disabled. FAULT pin is pulled low. | EN_DISPLAY_LED_ FAULT for LEDs in display mode EN_CL_LED_FAULT for LEDs in cluster mode | Fault bit and FAULT pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin When fault is cleared it can be set again only during next POR or if there is another LED short fault in different output. | |
| 00 | 3.6 | |||||
| 01 | 3.6 | |||||
| 10 | 6.9 | |||||
| 11 | 10.6 | |||||
| DRV_LED_COMP_HYST[1:0] (mV) | ||||||
| 00 | 1000 | |||||
| 01 | 750 | |||||
| 10 | 500 | |||||
| 11 | 250 | |||||
| Open LED fault | OPEN_LED | DRV_HEADR[2:0] (mV) | LED output in display mode: Triggered if one or more outputs voltage is below DRV_HEADR, and boost adaptive control has reach the maximum voltage. Is set only if led faults enabled in EEPROM. Open string is removed from voltage control loop and PWM generation is disabled. LED output in cluster mode: Triggered if one or more outputs voltage is below DRV_HEADR. Is set only if LED faults enabled in EEPROM. Open string PWM generation is disabled. FAULT pin is pulled low. | EN_DISPLAY_LED _FAULT for LEDs in display mode EN_CL_LED_FAULT for LEDs in cluster mode | Fault bit and FAULT pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin When open fault is cleared it can set again only during next power-up or if there is another LED open fault. | |
| 111 | VSAT+50 | |||||
| 110 | VSAT+175 | |||||
| 101 | VSAT+300 | |||||
| 100 | VSAT+450 | |||||
| 011 | VSAT+575 | |||||
| 010 | VSAT+700 | |||||
| 001 | VSAT+875 | |||||
| 000 | VSAT+1000 | |||||
| LED faults | LED_FAULT[4:1] | Defines which string has either open or short fault. Cleared only during power down. | POR or VDDIO/EN | |||
| Charge pump fault | CP_2X_ FAULT | VCPUMD < 0.85 × (2 × VDD) (typical) | Charge pump voltage not high enough condition. Fault causes entry to FAULT_RECOVERY state. CP voltage monitored from the boost soft start. If device is restarted successfully with recovery timer, the fault register bit is not automatically cleared. FAULT pin is pulled low. | Fault bit and FAULT pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | ||
| Thermal Current Limit (LED Outputs) | No faults | INT_TEMP_LIM[1:0] | When die temperature increases temperature defined by INT_TEMP_LIM[1:0] the device automatically lowers the PWM duty for outputs 2.25%/°C (typical). For Hybrid PWM and Current dimming mode current is used for brightness reduction as well. | |||
| 00 01 10 11 | disabled 90°C 100°C 110°C | |||||
| Thermal LED Current Limit with external NTC sensor. | EXT_TEMP_ FLAG_L | EXT_TEMP_LEVEL_LOW[3:0] | Fault is monitored during normal operation. If EXT_TEMP_LEVEL_LOW[3:0] is exceeded, LED current is reduced. FAULT pin is pulled low when EXT_TEMP_FLAG_L goes high. | EXT_TEMP_COMP_EN=0 disables fault | Fault bit: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin when fault deasserted. Fault pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | |
| Setting | Level (kΩ) | |||||
| 0000 0001 0010 0011 0100 0101 0110 0111 1000 1001 1010 1011 1100 1101 1110 1111 | 79.67 43.35 29.77 22.67 18.30 15.34 13.21 11.60 10.34 9.32 8.49 7.79 7.20 6.69 6.25 5.87 | |||||
| EXT_TEMP_ FLAG_H | EXT_TEMP_LEVEL_HIGH[3:0] | Fault is monitored during normal operation. If EXT_TEMP_LEVEL_HIGH[3:0] limit is exceeded, the LED outputs are turned off. FAULT pin is pulled low. | EXT_TEMP_COMP_EN=0 disables fault | Fault bit: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin when fault deasserted. Fault pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | ||
| Setting | Level (kΩ) | |||||
| 0000 0001 0010 0011 0100 0101 0110 0111 1000 1001 1010 1011 1100 1101 1110 1111 | 79.67 43.35 29.77 22.67 18.30 15.34 13.21 11.60 10.34 9.32 8.49 7.79 7.20 6.69 6.25 5.87 | |||||
| NTC missing | TEMP_RES_ MISSING | Resistance > 2 MΩ | NTC is missing. Fault is monitored during normal operation. Not connected to FAULT output pin. TEMP_RES_FAULT is monitored if EXT_TEMP_COMP_EN EEPROM bit has been enabled | EXT_TEMP_COMP_EN=0 disables fault | 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | |
| Thermal shutdown | TSD | Rising temperature =165°C Falling temperature = 135°C | Thermal shutdown is monitored from soft start. Fault causes entry to the FAULT_RECOVERY state. FAULT pin is pulled low. | Fault bit and FAULT pin: 1. POR or VDDIO/EN 2. Writing CLEAR_FAULTS bit or toggling NSS pin | ||
Fault detection is digitally filtered — filtering time for different faults is shown in Table 6-18.
| FAULT/PROTECTON | FAULT NAME | TIME | ENABLED |
|---|---|---|---|
| Boost Overcurrent Protection | BOOST_OCP | 110 ms | From boost start |
| Boost Overvoltage Protection | BOOST_OVP | 100 µs | In normal mode |
| Input Overvoltage Protection | VIN_OVP | 100 µs | From soft start |
| Input Undervoltage Protection | VIN_UVLO | 100 µs | From soft start |
| Input Overcurrent Protection | PL_FET_FAULT | 100 µs | From soft start |
| VDD Undervoltage Protection | VDD_UVLO | 5 µs | Always |
| Thermal Shutdown | TSD | 100 µs | From soft start |
| Charge Pump fault | CP_2X_FAULT | 10 µs | From boost start |
| Thermal LED Current Limit with external NTC sensor. | EXT_TEMP_FLAG_H | 10 µs | In normal mode |
| EXT_TEMP_FLAG_L | 10 µs | In normal mode | |
| NTC missing | TEMP_RES_FAULT | 100 µs | In normal mode |
Figure 6-29 Input OVP Triggering and Recovery
Figure 6-31 Input OVP Triggering and Recovery
Figure 6-33 Boost OVP Triggering and Recovery
Figure 6-30 Input UVLO Triggering and Recovery
Figure 6-32 Boost OCP Triggering and Recovery