ZHCSCK8H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Address 0x68
| EEPROM Register 8 | |||||||
|---|---|---|---|---|---|---|---|
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DRV_OUT4_CORR[3:0] | DRV_OUT3_CORR[3:0] | ||||||
| Name | Bit | Access | Description |
|---|---|---|---|
| DRV_OUT4_CORR[3:0] | 7:4 | R/W | Current correction for OUT4 LED current sink 0000 = 6.5% 0001 = 5.6% 0010 = 4.7% 0011 = 3.7% 0100 = 2.8% 0101 = 1.9% 0110 = 0.9% 0111 = 0.0% 1000 = –0.9% 1001 = –1.9% 1010 = –2.8% 1011 = –3.7% 1100 = –4.7% 1101 = –5.6% 1110 = –6.5% 1111 = –7.4% |
| DRV_OUT3_CORR[3:0] | 3:0 | R/W | Current correction for OUT3 LED current sink 0000 = 6.5% 0001 = 5.6% 0010 = 4.7% 0011 = 3.7% 0100 = 2.8% 0101 = 1.9% 0110 = 0.9% 0111 = 0.0% 1000 = –0.9% 1001 = –1.9% 1010 = –2.8% 1011 = –3.7% 1100 = –4.7% 1101 = –5.6% 1110 = –6.5% 1111 = –7.4% |