ZHCAGA0 July 2026 AWR2188
AWR2188是TI新一代高性能毫米波射频前端,可以广泛用于前向雷达等汽车ADAS的应用。CSI2作为AWR2188原始雷达ADC数据的输出端口,是重要的接口。任何后续雷达信号处理结果的准确性,首先需要取决数据输出的正确性。本文用硬件接口入手,深入和详细的介绍了AWR2188 CSI2硬件连接,软件配置,提供配置实例,旨在为AWR2188用户提供完整的CSI2参考资料,助力客户快速开发。