ZHCAFE3 June 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316D
按照以上硬件设置连接完成后,即可进入烧录环节。
图 3-10 烧录连接图按下LP-MSPM0G3519评估板复位按键后,会有如下信息在sscom中出现,蓝色LED灯常亮。
*****************************************************************
MCF8315 EEPROM Programming
SW Version: 2024-12-12
*****************************************************************
Check MCF8315 I2C Address
Current MCF8315 I2C Address is: 0x0
Reading out MCF8315 EEPROM contents
Reg: 0x80 = 0x5c26cc84
Reg: 0x82 = 0xa8200000
Reg: 0x84 = 0x44c6c3a0
Reg: 0x86 = 0x9aa92334
Reg: 0x88 = 0xe29b1bd
Reg: 0x8a = 0xa50eccc3
Reg: 0x8c = 0x23800005
Reg: 0x8e = 0x16d2c546
Reg: 0x90 = 0x2dda0326
Reg: 0x92 = 0x7fd252d8
Reg: 0x94 = 0x2100a1a3
Reg: 0x96 = 0x21a80cfc
Reg: 0x98 = 0x7ffffff8
Reg: 0x9a = 0x80383d3d
Reg: 0x9c = 0x313fffc0
Reg: 0x9e = 0x7fff8000
Reg: 0xa0 = 0x3020f0
Reg: 0xa2 = 0x201
Reg: 0xa4 = 0x8000001
Reg: 0xa6 = 0x1
Reg: 0xa8 = 0x1f4f000
Reg: 0xaa = 0x2680200
Reg: 0xac = 0xc000104
Reg: 0xae = 0x1120000
Reading MCU Flash Contents for EEPROM Programming
0x5c26cc84
0xa8200000
0x44c6c3a0
0x9aa92334
0xe29b1bd
0xa50eccc3
0x23800005
0x16d2c546
0x2dda0326
0x7fd252d8
0x2100a1a3
0x21a80cfc
0x7ffffff8
0x80383d3d
0x313fffc0
0x7fff8000
0x3020f0
0x201
0x8000001
0x1
0x1f4f000
0x2680200
0xc000104
0x1120000
Waiting for Button pressed to write EEPROM
这时只需要按下LP-MSPM0G3519评估板的S2按键即可进入下载过程,下载过程中蓝色LED会闪烁,完成下载的时候绿色LED会快速闪烁,代表烧录成功。如果出现红色LED闪烁,代表烧录失败,sscom中会进行失败提示。
图 3-11 烧录、校验完成提示信息烧录完成后MCU会自动对MCF831x里EEPROM的内容进行校验,确保烧录的内容是正确一致的。
如果需要下载新的json文件到LP-MSPM0G3519评估板,只需要保持按下S2按键,这时再按一次Reset按钮,sscom中会提示进入json文件下载模式,用户即可下载新的json文件。