ZHCACJ3 april   2023 TPS650340-Q1 , TPS650350-Q1 , TPS650352-Q1

 

  1.   使用 TPS65035x-Q1 通过 CISPR-25 辐射和传导发射测试
  2.   商标
  3. 1引言
  4. 2展频
  5. 3原理图和印刷电路板 (PCB) 说明
    1. 3.1 原理图
    2. 3.2 物料清单
    3. 3.3 电路板布局
  6. 4设计注意事项
  7. 5总结
  8. 6传导和辐射发射平均值和峰值图
  9. 7参考文献

参考文献

  1. CISPR, Vehicles, boats and internal combustion engines – Radio disturbance characteristics – Limits and methods of measurement for the protection of on-board receivers, CISPR 25:2021, fourth edition (or EN IEC 55025:2022).
  2. IEEE Xplore®.EMI Reduction in Switched Power Converters Using Frequency Modulation Techniques, in IEEE Transactions on Electromagnetic Compatibility, Vol. 4, No. 3, August 2005, pp 569-576 by Josep Balcells, Alfonso Santolaria, Antonio Orlandi, David González, Javier Gago.
  3. 德州仪器 (TI),具有同轴电缆供电滤波器的汽车摄像头 PMIC 电源参考设计