TIDUF05 August 2022
This reference design is not intended to fit any particular form factor; however, the goal of the design is to showcase a solution with minimal PCB area and compact design. The area of the board roughly equates to a dimension of 20 mm × 20 mm. The area near the board edge in Figure 2-2 is reserved for attaching the optics housing that holds the lens.