TIDUF05 August 2022
Using a serializer to combine 12-bit video with a bidirectional control signal onto one coax or twisted pair greatly simplifies system complexity, cost, and cabling requirements. The CSI-2 input of the DS90UB953-Q1 mates well with the MIPI CSI-2 video output of the AR0820 imager. Once combined with the filters for the PoC, video, I2C control, diagnostics, and power can all be transmitted up to 15 meters on a single inexpensive coax cable.