TIDUF05 August 2022
Many automotive applications require small form factors with reduced circuit area that enable compact and modular systems. As a result, most cameras along with electronic components must meet strict area constraints when designing ADAS camera applications. This reference design addresses this challenge by including a 8.3-megapixel imager, 4.16 Gbps serializer, and a single Power Management IC, and all components contained within an area of an 20-mm × 20-mm circuit board. The only connection required by the system is a single 50-Ω coaxial cable.
DC Power, the FPD-Link front-channel, and the FPD-Link back-channel enter the board through the FAKRA coax connector. The filter in Figure 1-1 blocks all of the high-speed content of the signal (without significant attenuation) while allowing the DC (power) portion of the signal to pass through inductor L5.
The DC portion is connected to the buck 1 input of the TPS650330-Q1 Power Management IC. This voltage powers buck 2 and buck 3 of the device, which are responsible for creating the supply rails to the imager and serializer. The LDO input pin is supplied 3.3 V, which is responsible for providing a low-noise, 2.8-V analog supply to the imager. Buck 3 outputs the imager-dedicated 1.1-V and buck 2 generates a universal 1.8-V digital supply that is shared by both the imager and serializer. The high-frequency portion of the signal is connected directly to the serializer. This is the path that the video data and the control back channel takes between the serializer and deserializer.
The output of the imager is connected through a MIPI 4-lane CSI-2 interface to the serializer. The serializer transmits this video data over a single LVDS pair to the deserializer located on the other end of the coax cable.
Additionally, on the same coax cable, there is a separate low-latency, bidirectional control channel that provides the additional function of transmitting control information from an I2C port. This control channel is independent of the video blanking period. It is used by the system microprocessor to configure and control the imager.