TIDUF05 August 2022
With the setup in Figure 3-2 connected, the Fusion1 Board featuring the DS90UB960-Q1 deserializer is supplied 12-V input power, which is delivered through POC to power the TIDA-050051 camera module. Once all rails are established, the I2C writes for initialization can begin. These writes are executed in the single camera application use case available in the Jacinto 7 processor Software Development Kit (SDK). For more information, see the EVM and SDK tool pages.