TIDT196 September 2020 – MONTH
The following table shows the load sharing of the converter by measuring the current sense resistors voltage.
Board | IIN | VCS1-1 | VCS2-1 | VCS1-2 | VCS2-2 |
---|---|---|---|---|---|
1 | 53.348 A | 9.396 mV | 9.260 mV | 9.363 mV | 9.410 mV |
2 | 53.214 A | 9.438 mV | 9.290 mV | 9.170 mV | 9.340 mV |