The load transient response is shown in the following figures.
Figure 4-11 Transient, 8-V Input, 0-A to 12.5-A Load Step Figure 4-13 Transient, 12-V Input, 0-A to 12.5-A Load Step Figure 4-15 Transient, 18-V Input, 0-A to 12.5-A Load Step Figure 4-12 Transient, 8-V Input, 12.5-A to 25-A Load Step Figure 4-14 Transient, 12-V Input, 12.5-A to 25-A Load Step Figure 4-16 Transient, 18-V Input, 12.5-A to 25-A Load Step