SWRU641 March 2026
The BCU board is equipped with several options for powering up the board. The user can utilize the 20-pin XDS110 LP connector, the 10-pin debug headers, or the standoff test points to apply power from an external source. Please keep in mind that when using an external power source that the voltage applied must stay within the recommended operating supply voltage of the CC2662R-Q1 device at all times. Refer to the CC2662R-Q1 datasheet for details.
Additionally, the CC2662RQ1-BCU-EVM gives the user the ability to manually connect and disconnect power from specific devices on the board as well as various power sources through the use of built in jumpers. Detailed information on the use of these jumpers can be found in the Section 2.5.