SWRU641 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Programming, Debug, and Control
      1. 2.3.1 Using a LaunchPad XDS110 Debug Probe
      2. 2.3.2 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    4. 2.4 Interfaces
      1. 2.4.1 XDS110 Interface Connector
      2. 2.4.2 Debug Interface Connector
    5. 2.5 Jumper Information
  9. 3Advanced Use of the LaunchPad Hardware
    1. 3.1 Conducted Measurements / External Antenna
  10. 4Software
    1. 4.1 Software Development
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad

On the separate LaunchPad:

• Remove all of the header jumpers except GND and 3V3.

• Set the power jumper to reflect the scenario. Set the jumper to XDS110 power if the CC2662R-Q1 is to be powered by the separate LaunchPad. Set this to Extern Pwr if external power is to be provided instead. Care must be taken to keep the board voltage within the board's operating range (1.8V to 3.6V).

• Connect one end of the 10-pin Debug Cable to the XDS110 Out connector on the LaunchPad.

• Connect the other end of the 10-pin Debug Cable to either the J5 (WM1) or J12 (WM2) connector depending on which WM is being interfaced with. Two LaunchPads can be used to connect to both wireless mains (one per main).

The final configuration is shown in Connection of CC2662RQ1-BCU-EVM with XDS110 Debug Probe.

CC2662RQ1-BCU-EVM Connection of CC2662RQ1-BCU-EVM with XDS110 Debug ProbeFigure 2-3 Connection of CC2662RQ1-BCU-EVM with XDS110 Debug Probe