SWRU641 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Programming, Debug, and Control
      1. 2.3.1 Using a LaunchPad XDS110 Debug Probe
      2. 2.3.2 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    4. 2.4 Interfaces
      1. 2.4.1 XDS110 Interface Connector
      2. 2.4.2 Debug Interface Connector
    5. 2.5 Jumper Information
  9. 3Advanced Use of the LaunchPad Hardware
    1. 3.1 Conducted Measurements / External Antenna
  10. 4Software
    1. 4.1 Software Development
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Description

The Dual Main Battery Control Unit (BCU) Board was designed to provide customers with a dual main reference design that can be used for WBMS hardware and software development. It's equipped with 2 CC2662R-Q1 devices configured to provide the user with the ability to evaluate either a single main or dual main WBMS architecture with this one module. When combined with the CC2662RQ1-CSU-EVM module, users can quickly and easily evaluate and develop a WBMS system using TI's CC2662R-Q1 device. Additionally, the SIMPLELINK Wireless BMS Software Development Kit (SDK) provides software support and example projects for full system evaluation.