SWRU641
March 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Temperature Range
2.3
Programming, Debug, and Control
2.3.1
Using a LaunchPad XDS110 Debug Probe
2.3.2
Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
2.4
Interfaces
2.4.1
XDS110 Interface Connector
2.4.2
Debug Interface Connector
2.5
Jumper Information
3
Advanced Use of the LaunchPad Hardware
3.1
Conducted Measurements / External Antenna
4
Software
4.1
Software Development
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Compliance Information
6.1
CE Compliance
6.2
REACH Compliance
6.3
Waste Electrical and Electronic Equipment (WEEE) Compliance
7
Additional Information
7.1
Trademarks
8
References
CC2662RQ1-BCU-EVM Hardware Image
CC2662RQ1-BCU-EVM Block Diagram