2 x CC2662R-Q1 wireless
MCUs configured in a Dual Main Configuration
Each wireless MCU capable of up to +5dBm output power
2 x TPS3436-Q1 watchdog device (1 per wireless MCU)
2 x 2.4GHz PCB antenna with SMA connector for external antennas and conducted
measurements (1 per wireless MCU)
2 x 10-pin Arm®Cortex® connectors (1 per wireless
MCU)
2 x RF shield frames and covers (1 per
wireless MCU, not required but included as an example layout to pass stringent EMI
requirements)
20-pin LP-EM Debug connector for a LaunchPad XDS110 Debugger (LP-XDS110 or LP-XDS110ET, sold separately and required for software development and RF evaluation)
Switch for LaunchPad XDS110 Debugger to wireless MCU interface selection
6 LEDs (3 per wireless MCU)
Access to all I/O signals via dedicated 26 pin header (1 per wireless MCU)