SWRU570B May   2021  – December 2021 WL1801 , WL1801MOD , WL1805MOD , WL1807MOD , WL1831 , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   Trademarks
  2. 1Product Features
    1. 1.1 Generic WiLink8TM Features
    2. 1.2 Wi-Fi Features
    3. 1.3 BlueTooth/Bluetooth low energy Features
    4. 1.4 Acronyms Used in This Document
  3. 2WiLink8 Variants
  4. 3WiLink8 Evaluation Platforms for Development
  5. 4WiLink8 Host Linux OS Software Information
  6. 5WiLink8 Hardware Design Documentation
  7. 6Radio Certification for WiLink 8
  8. 7Supported Tools for WiLink8 Evaluation Without Host Processor
  9. 8References
    1. 8.1 Application Reports
    2. 8.2 User's Guides
    3. 8.3 Technical White Papers
    4. 8.4 Video Links
  10. 9Revision History

WiLink8 Host Linux OS Software Information

Royalty free Linux OS open source drivers are provided along with WiLink8 for both WLAN and Bluetooth/Bluetooth low energy (Linux BlueZ) functionality. Additionally, the Bluetopia™ stack is offered from TI for Bluetooth/Bluetooth low energy. The driver package is verified and tested with Sitara™ AM335x EVM along with WL1837MODCOM8I module evaluation board. The software is compatible with entire WiLink8 family of devices.

Note: