SWRU570B May 2021 – December 2021 WL1801 , WL1801MOD , WL1805MOD , WL1807MOD , WL1831 , WL1831MOD , WL1835MOD , WL1837MOD
WiLink8 modules related certifications can be found in the following links. This includes the certification reports, Certification transfer form, certification support request for the standards that are not covered, and so forth.
“WiLink Certification Reports 4.10.00.00 Release Notes” contains the details of each of the certified hardware and available certification and the expiration date.
For Bluetooth SIG certification, BT5.1 certification the DIDs are listed in the Table 6-1.
| Declaration ID | QDID | Modules Applicable | Product Type | Specification Name | Listing Date |
|---|---|---|---|---|---|
| D052427 | 156961 | WL1837MOD | Controller Subsystem | 5.1 | 2020-10-13 |
| D052428 | 156966 | WL1831MOD WL1835MOD |
Controller Subsystem | 5.1 | 2020-10-13 |
| D057247 | 177062 | WL1831 | Controller Subsystem | 5.1 | 2021-10-12 |
| D055685 | 172097 | TI BT 5.1 Host Subsystem (based on Bluetopia) | Host Subsystem | 5.1 | 2021-07-16 |
| D055684 | 172096 | TI Bluetooth Profile Subsystem (based on Bluetopia) | Profile Subsystem | 5.1 | 2021-07-16 |