SWRU509 February   2017 CC3200

 

  1.   SimpleLinkrep%#8482; Wi-Fi® SensorTag
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 CC3200 SensorTag
      2. 1.2 Key Features
      3. 1.3 What is Included
      4. 1.4 FCC/IC Regulatory Compliance
        1. 1.4.1 FCC
          1. 1.4.1.1 Class B Operation
          2. 1.4.1.2 RF Exposure Information (SAR)
        2. 1.4.2 IC
          1. 1.4.2.1 RF Exposure Information (SAR)
        3. 1.4.3 EU
          1. 1.4.3.1 RF Exposure Information (SAR)
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 RF Function and Frequency Range
      4. 2.4 Sensors and Peripherals
        1. 2.4.1 Reed Relay
        2. 2.4.2 Digital Microphone
        3. 2.4.3 Buzzer
        4. 2.4.4 Gyroscope, Accelerometer, and Compass
        5. 2.4.5 Infrared Thermopile Sensor
        6. 2.4.6 Pressure Sensor
        7. 2.4.7 Humidity Sensor
        8. 2.4.8 Light Sensor
    4. 3 Operation Description
      1. 3.1 Downloading the SensorTag App
      2. 3.2 Setting Up the SensorTag as an Access Point
        1. 3.2.1 First-Time Configuration Only
      3. 3.3 Connecting the SensorTag to Your Local Wi-Fi Network
      4. 3.4 Switching Between Modes
      5. 3.5 Troubleshooting
      6. 3.6 Replacing the Batteries
    5. 4 Design Files
      1. 4.1 Hardware
    6. 5 PCB Revision
    7. 6 References
  2.   Revision History

RF Function and Frequency Range

The CC3200 SensorTag device is designed to operate in the WLAN 2.4-GHz band. The CC3200 SensorTag device also supports Channels 1 through 11 (2142 MHz to 2462 MHz). The SensorTag design uses the SimpleLink Wi-Fi CC3200 Internet-on-a chip device (see CC3200 SimpleLink™ Wi-Fi® and IoT SensorTag Design Files).

NOTE

The maximum RF power transmitted in each WLAN 2.4-GHz band is 16.5 dBm (EIRP power).