SWRU509 February   2017 CC3200

 

  1.   SimpleLinkrep%#8482; Wi-Fi® SensorTag
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 CC3200 SensorTag
      2. 1.2 Key Features
      3. 1.3 What is Included
      4. 1.4 FCC/IC Regulatory Compliance
        1. 1.4.1 FCC
          1. 1.4.1.1 Class B Operation
          2. 1.4.1.2 RF Exposure Information (SAR)
        2. 1.4.2 IC
          1. 1.4.2.1 RF Exposure Information (SAR)
        3. 1.4.3 EU
          1. 1.4.3.1 RF Exposure Information (SAR)
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 RF Function and Frequency Range
      4. 2.4 Sensors and Peripherals
        1. 2.4.1 Reed Relay
        2. 2.4.2 Digital Microphone
        3. 2.4.3 Buzzer
        4. 2.4.4 Gyroscope, Accelerometer, and Compass
        5. 2.4.5 Infrared Thermopile Sensor
        6. 2.4.6 Pressure Sensor
        7. 2.4.7 Humidity Sensor
        8. 2.4.8 Light Sensor
    4. 3 Operation Description
      1. 3.1 Downloading the SensorTag App
      2. 3.2 Setting Up the SensorTag as an Access Point
        1. 3.2.1 First-Time Configuration Only
      3. 3.3 Connecting the SensorTag to Your Local Wi-Fi Network
      4. 3.4 Switching Between Modes
      5. 3.5 Troubleshooting
      6. 3.6 Replacing the Batteries
    5. 4 Design Files
      1. 4.1 Hardware
    6. 5 PCB Revision
    7. 6 References
  2.   Revision History

Digital Microphone

The SPH0641LU4H device is suitable for a varying range of applications; it provides a means for sensing sounds (see [2]). The SPH0641LU4H is a low-power microphone with high performance and good RF immunity. The microphone can be operated in the five modes that follow:

  • Powered down mode, VDO = 0 V
  • Sleep mode, VDO ranges from 3.6 V to 1.62 V
  • fCLOCK ≤ 250 kHz

  • Low-power mode, VDO ranges from 3.6 V to 1.62 V
  • 351 kHz ≤ fCLOCK ≤ 815 kHz

  • Ultrasonic mode, VDO ranges from 3.6 V to 1.62 V
  • 3.072 MHz ≤ fCLOCK ≤ 4.8 MHz

  • Standard performance mode, VDO ranges from 3.6 V to 1.62 V
  • 1.024 MHz ≤ fCLOCK ≤ 2.475 MHz