SWRU509 February   2017 CC3200

 

  1.   SimpleLinkrep%#8482; Wi-Fi® SensorTag
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 CC3200 SensorTag
      2. 1.2 Key Features
      3. 1.3 What is Included
      4. 1.4 FCC/IC Regulatory Compliance
        1. 1.4.1 FCC
          1. 1.4.1.1 Class B Operation
          2. 1.4.1.2 RF Exposure Information (SAR)
        2. 1.4.2 IC
          1. 1.4.2.1 RF Exposure Information (SAR)
        3. 1.4.3 EU
          1. 1.4.3.1 RF Exposure Information (SAR)
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 RF Function and Frequency Range
      4. 2.4 Sensors and Peripherals
        1. 2.4.1 Reed Relay
        2. 2.4.2 Digital Microphone
        3. 2.4.3 Buzzer
        4. 2.4.4 Gyroscope, Accelerometer, and Compass
        5. 2.4.5 Infrared Thermopile Sensor
        6. 2.4.6 Pressure Sensor
        7. 2.4.7 Humidity Sensor
        8. 2.4.8 Light Sensor
    4. 3 Operation Description
      1. 3.1 Downloading the SensorTag App
      2. 3.2 Setting Up the SensorTag as an Access Point
        1. 3.2.1 First-Time Configuration Only
      3. 3.3 Connecting the SensorTag to Your Local Wi-Fi Network
      4. 3.4 Switching Between Modes
      5. 3.5 Troubleshooting
      6. 3.6 Replacing the Batteries
    5. 4 Design Files
      1. 4.1 Hardware
    6. 5 PCB Revision
    7. 6 References
  2.   Revision History

Pressure Sensor

The BMP280 device is a digital pressure sensor for measuring barometric pressure conditions (see [6]). The BMP280 can also be used to determine altitude. Some other features of the sensor include the following:

  • Wide pressure range of 300 hPa to 1100 hPa
  • High accuracy
  • Low current consumption of 2.7 µA @ 1 Hz sampling rate
  • I2C and SPI serial communication interface