SWRU509 February   2017 CC3200

 

  1.   SimpleLinkrep%#8482; Wi-Fi® SensorTag
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 CC3200 SensorTag
      2. 1.2 Key Features
      3. 1.3 What is Included
      4. 1.4 FCC/IC Regulatory Compliance
        1. 1.4.1 FCC
          1. 1.4.1.1 Class B Operation
          2. 1.4.1.2 RF Exposure Information (SAR)
        2. 1.4.2 IC
          1. 1.4.2.1 RF Exposure Information (SAR)
        3. 1.4.3 EU
          1. 1.4.3.1 RF Exposure Information (SAR)
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 RF Function and Frequency Range
      4. 2.4 Sensors and Peripherals
        1. 2.4.1 Reed Relay
        2. 2.4.2 Digital Microphone
        3. 2.4.3 Buzzer
        4. 2.4.4 Gyroscope, Accelerometer, and Compass
        5. 2.4.5 Infrared Thermopile Sensor
        6. 2.4.6 Pressure Sensor
        7. 2.4.7 Humidity Sensor
        8. 2.4.8 Light Sensor
    4. 3 Operation Description
      1. 3.1 Downloading the SensorTag App
      2. 3.2 Setting Up the SensorTag as an Access Point
        1. 3.2.1 First-Time Configuration Only
      3. 3.3 Connecting the SensorTag to Your Local Wi-Fi Network
      4. 3.4 Switching Between Modes
      5. 3.5 Troubleshooting
      6. 3.6 Replacing the Batteries
    5. 4 Design Files
      1. 4.1 Hardware
    6. 5 PCB Revision
    7. 6 References
  2.   Revision History

Setting Up the SensorTag as an Access Point

Pull the plastic tab on the batteries to power the SensorTag.

NOTE

If the SensorTag has been connected to an access point before, you can reset the Wi-Fi settings by pressing both buttons on the side simultaneously for 6 seconds.